SLVUAA3A August   2014  – July 2021 TPS563200

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Bill of Materials

Table 6-1 Bill of Materials
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
!PCB11Printed Circuit BoardPWR652Any
C1, C420.1uFCAP, CERM, 0.1uF, 25V, +/-10%, X5R, 06030603GRM188R61E104KA01DMuRata
C2, C3210uFCAP, CERM, 10uF, 25V, +/-10%, X5R, 12101210GRM32DR61E106KA12LMuRata
C5, C6, C7322uFCAP, CERM, 22uF, 10V, +/-10%, X7R, 12061206GRM31CR71A226KE15LMuRata
J1, J22Terminal Block, 6A, 3.5mm Pitch, 2-Pos, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
JP11Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
L111.5uHInductor, Shielded Drum Core, Superflux, 1.5uH, 11A, 0.0078 ohm, SMDWE-HC4744311150Wurth Elektronik eiSos
LBL11Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per rollPCB Label 1.25"H x 0.250"WTHT-13-457-10Brady
R113.74kRES, 3.74k ohm, 1%, 0.1W, 06030603CRCW06033K74FKEAVishay-Dale
R2, R4210.0kRES, 10.0k ohm, 1%, 0.1W, 06030603CRCW060310K0FKEAVishay-Dale
R310RES, 0 ohm, 5%, 0.1W, 06030603ERJ-3GEY0R00VPanasonic
SH-JP111x2Shunt, 100mil, Gold plated, BlackShunt969102-0000-DA3M
TP1, TP62RedTest Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
TP2, TP72BlackTest Point, Miniature, Black, THBlack Miniature Testpoint5001Keystone
TP3, TP52WhiteTest Point, Miniature, White, THWhite Miniature Testpoint5002Keystone
TP41YellowTest Point, Miniature, Yellow, THYellow Miniature Testpoint5004Keystone
U11TPS563200 4.5V to 17 V Input, 3-A Synchronous Step-Down Voltage Regulator in SOT-23, DDC0006ADDC0006ATPS563200DDCTexas Instruments