SLVUAA3A August 2014 – July 2021 TPS563200
The TPS563200EVM-652 is provided with input/output connectors and test points as shown in Table 4-1. A power supply capable of supplying 3 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 3 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP8 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 1-1 for VIN range) |
J2 | VOUT, 1.05 V at 3-A maximum |
JP1 | EN control. Shunt EN to GND to disable, shunt EN to VIN to enable. |
TP1 | VIN positive monitor point |
TP2 | GND monitor test point |
TP3 | EN test point |
TP4 | Switch node test point |
TP5 | Test point for loop response measurements |
TP6 | VOUT positive monitor point |
TP7 | GND monitor test point |