SLVUAA3A August 2014 – July 2021 TPS563200
The TPS563200 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 650 kHz and enters Advanced Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS563200 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS563200 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS563200 dc/dc synchronous converter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.8 V to 6.5 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS563200EVM-652 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 3 A from 4.5-V to 17-V input. This user’s guide describes the TPS563200EVM-652 performance.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS563200EVM-652 | VIN = 4.5 V to 17 V | 0 A to 3 A |