SLVUAC4A October 2014 – May 2021 TPS65400
Figure 4-1 illustrates the header descriptions and jumper placement on the EVM.
Test points:
VOUT1, VOUT2, VOUT3, VOUT4
No. | Function | Description |
---|---|---|
J2 | Buck1 Connector | Output of Buck1 |
J5 | Buck2 Connector | Output of Buck2 |
J7 | Buck3 Connector | Output of Buck3 |
J9 | Buck4 Connector | Output of Buck4 |
J6 | Buck1/2/3/4 VIN Connector | Apply power supply to this connector |
J13 | PMBus/I2C Interface connector | Communication via PMBus/I2C Interface |
No. | Functions | Description |
---|---|---|
JP1-PVIN34-Vin-PVIN12 | Short VIN to PVIN34 | Vin tied to PVIN34 |
JP3-PVIN12-PVIN34 | Short PVIN12 with PVIN34 | PVIN34 tied to PVIN12 |
JP10-3-4 | Connect Cap to SS1 | tied SS1 to C40 |
JP10-7-8 | Connect Cap to SS2 | tied SS2 to C42 |
JP10-11-12 | Connect Cap to SS3 | tied SS3 to C43 |
JP10-15-16 | Connect Cap to SS4 | tied SS4 to C44 |