SLVUAC4A October   2014  – May 2021 TPS65400

 

  1.   Trademarks
  2. 1Background
  3. 2TPS65400 EVM Schematic
  4. 3Board Layout
  5. 4Bench Test Setup Conditions
    1. 4.1 Headers Description and Jumper Placement
    2. 4.2 Hardware Requirement
    3. 4.3 Hardware Setup
    4. 4.4 Software Install
    5. 4.5 Software Operation
  6. 5Power-Up Procedure
  7. 6Power-Down Procedure
  8. 7Bill of Materials
  9. 8Revision History

Hardware Requirement

This EVM requires an external power supply capable of providing 4.5 V to 18 V at 6 A.

The EVM kit includes USB2ANY interface box which, when installed on a PC and connected to the EVM, permits communication with the EVM via a GUI interface. The minimum PC requirements are:

  • Microsoft®Windows® 2000, Windows XP, or Windows 7 operating system
  • USB port
  • Minimum of 30MB of free hard disk space (100MB recommended)
  • Minimum of 256MB of RAM