SLVUAC4A October   2014  – May 2021 TPS65400

 

  1.   Trademarks
  2. 1Background
  3. 2TPS65400 EVM Schematic
  4. 3Board Layout
  5. 4Bench Test Setup Conditions
    1. 4.1 Headers Description and Jumper Placement
    2. 4.2 Hardware Requirement
    3. 4.3 Hardware Setup
    4. 4.4 Software Install
    5. 4.5 Software Operation
  6. 5Power-Up Procedure
  7. 6Power-Down Procedure
  8. 7Bill of Materials
  9. 8Revision History

Bill of Materials

Table 7-1 lists the bill of materials (BOM) for this EVM.

Table 7-1 Bill of Materials
DesignatorQty.ValueDescriptionPackage ReferencePart NumberManufacturer
PCB11Printed Circuit BoardPWR678Any
C114.7 µFCAP, CERM, 4.7 µF, 10 V, ±10%, X7R, 0805805LMK212B7475KG-TTaiyo Yuden
C211 µFCAP, CERM, 1 µF, 25 V, ±10%, X7R, 0603_9500603_950C0603C105K3RACTUKemet
C310.1 µFCAP, CERM, 0.1 µF, 25 V, ±10%, X5R, 060360306033D104KAT2AAVX
C4110 µFCAP, CERM, 10 µF, 10 V, ±10%, X5R, 0805805C0805C106K8PACTUKemet
C513.3 µFCAP, CERM, 3.3 µF, 10 V, ±10%, X7R, 0805805GRM21BR71A335KA99LMurata
C6, C32222 µFCAP, CERM, 22 µF, 25 V, ±20%, X5R, 1210121012103D226MAT2AAVX
C7, C8, C15, C16, C23, C24, C33, C3480.1 µFCAP, CERM, 0.1µF, 25V, ±10%, X7R, 0603603GRM188R71E104KA01DMurata
C9, C10, C17, C18, C25, C26, C35, C36822 µFCAP, CERM, 22µF, 10V, ±10%, X7R, 12061206GRM31CR71A226KE15LMurata
C111120 pFCAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 060360306035A121JAT2AAVX
C12, C20, C29, C38422 pFCAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 060360306035A220JAT2AAVX
C13, C21, C30, C3941000 pFCAP, CERM, 1000 pF, 50 V, ±10%, C0G/NP0, 060360306035A102KAT2AAVX
C14, C22, C31, C4144700 pFCAP, CERM, 4700 pF, 50 V, ±10%, X5R, 0603603GRM188R61H472KA01DMurata
C191160 pFCAP, CERM, 160 pF, 50 V, ±5%, C0G/NP0, 0603603GRM1885C1H161JA01DMurata
C27, C37268 pFCAP, CERM, 68 pF, 50 V, ±5%, C0G/NP0, 060360306035A680JAT2AAVX
C2810.1 µFCAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 060360306035C104KAT2AAVX
C40, C42, C43, C4444700 pFCAP, CERM, 4700 pF, 100 V, ±10%, X7R, 060360306031C472KAT2AAVX
C451100 pFCAP, CERM, 100 pF, 25 V, ±10%, X7R, 060360306033C101KAT2AAVX
C4614.7 pFCAP, CERM, 4.7 pF, 50 V, ±5%, C0G/NP0, 060360306035A4R7CAT2AAVX
H1, H2, H3, H44Bumpon, Hemisphere, 0.44 X 0.20, ClearTransparent BumponSJ-5303 (CLEAR)3M
J1, J162Header, TH, 100mil, 3x1, Gold plated, 230 mil above insulatorTSW-103-07-G-STSW-103-07-G-SSamtec, Inc.
J2, J4, J5, J6, J7, J96Terminal Block, 6A, 3.5mm Pitch, 2-Pos, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
J3, J11, J12, J14, J155Header, TH, 100mil, 2x1, Gold plated, 230 mil above insulatorTSW-102-07-G-STSW-102-07-G-SSamtec, Inc.
J81Header, 100mil, 4x2, Gold, TH4x2 HeaderTSW-104-07-G-DSamtec
J101Header, 100mil, 8x2, Gold, TH8x2 HeaderTSW-108-07-G-DSamtec
J131Connector, 15x2, 3A 300V STRT DIP, THConnector, 15x2, Pitch 2.54mm, THXG4C-3031Omron Electronic Components
L1, L2, L3, L442.2µHInductor, Shielded, Composite, 2.2µH, 12.7A, 0.012 Ω, SMDIND_6.4x3.1x6.6XAL6030-222MEBCoilcraft
R1, R6, R11, R1640RES, 0, 5%, 0.1 W, 0603603CRCW06030000Z0EAVishay-Dale
R2149.9RES, 49.9, 1%, 0.1 W, 0603603CRCW060349R9FKEAVishay-Dale
R3112.7kRES, 12.7 k, 1%, 0.1 W, 0603603CRCW060312K7FKEAVishay-Dale
R4, R9, R14, R20415.4kRES, 15.4 k, 1%, 0.1 W, 0603603CRCW060315K4FKEAVishay-Dale
R5110.2kRES, 10.2 k, 1%, 0.1 W, 0603603CRCW060310K2FKEAVishay-Dale
R71100RES, 100, 1%, 0.1 W, 0603603CRCW0603100RFKEAVishay-Dale
R819.31kRES, 9.31 k, 1%, 0.1 W, 0603603CRCW06039K31FKEAVishay-Dale
R1013.01kRES, 3.01 k, 1%, 0.1 W, 0603603CRCW06033K01FKEAVishay-Dale
R12171.5RES, 71.5, 1%, 0.1 W, 0603603CRCW060371R5FKEAVishay-Dale
R13121.5kRES, 21.5 k, 1%, 0.1 W, 0603603CRCW060321K5FKEAVishay-Dale
R15143.2kRES, 43.2 k, 1%, 0.1 W, 0603603CRCW060343K2FKEAVishay-Dale
R171200RES, 200, 1%, 0.1 W, 0603603CRCW0603200RFKEAVishay-Dale
R18, R27222.1kRES, 22.1 k, 1%, 0.1 W, 0603603CRCW060322K1FKEAVishay-Dale
R19, R22, R23, R24, R25, R26, R31710.0kRES, 10.0 k, 1%, 0.1 W, 0603603CRCW060310K0FKEAVishay-Dale
R21110.5kRES, 10.5 k, 1%, 0.1 W, 0603603CRCW060310K5FKEAVishay-Dale
R28, R32, R33, R34, R36, R3761.0kRES, 1.0 k, 5%, 0.1 W, 0603603CRCW06031K00JNEAVishay-Dale
R29, R3023.0kRES, 3.0 k, 5%, 0.1 W, 0603603CRCW06033K00JNEAVishay-Dale
R351374kRES, 374 k, 1%, 0.1 W, 0603603CRCW0603374KFKEAVishay-Dale
R38, R39, R40, R414324kRES, 324 k, 1%, 0.1 W, 0603603CRCW0603324KFKEAVishay-Dale
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP661x2Shunt, 100mil, Gold plated, BlackShunt969102-0000-DA3M
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP1212WhiteTest Point, Miniature, White, THWhite Miniature Testpoint5002Keystone
TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP2311BlackTest Point, Miniature, Black, THBlack Miniature Testpoint5001Keystone
U114.5V to 18V Input Flexible Power Management Unit with PMBus/ I2C and Integrated Sequencing, RGZ0048GRGZ0048GTPS65400RGZ
or LM26430RGZ
Texas Instruments
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A