All trademarks are the property of their respective owners.
The TPS65265 PMIC is a triple 5-A/3-A/2-A output current, synchronous step-down (buck) converter with an operational range of 4.5 to 17 V. The feedback voltage reference for each buck is 0.6 V. Each buck is independent with dedicated enable and loop compensation. The TPS65265 supports PSM mode and FCC mode.
As there are many possible options to set the converters, Table 1-1 presents the performance specification summary for the EVM.
Test Conditions | Performance |
---|---|
VIN = 4.5 to 17 V fsw = 610 kHz (25°C ambient) | Buck1, 1.2 V, up to 5 A Buck2, 1.5 V, up to 3 A Buck3, 1.8 V, up to 2 A |
The evaluation module is designed to provide access to the features of the TPS65265. Some modifications can be made to this module to test performance at different input and output voltages, current and switching frequency. Please contact the TI Field Applications Group for advice on these matters.