SLVUAL5A December   2015  – August 2021 TPS562201 , TPS562208

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Performance Specification Summary

A summary of the TPS562201EVM-715 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS562201EVM-715Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
VINInput voltage range4.51217V
CH1Output voltage1.05V
Operating frequencyVIN = 12 V, IOUT = 2 A580kHz
Output current range02A
Overcurrent limitVIN = 12 V, LOUT = 3.3 µH3A
Output ripple voltageVIN = 12 V, IOUT = 2 A20mVPP