SLVUAM8B December 2015 – August 2021 TPS54A20
The TPS54A20EVM-770 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying greater than 2 A must be connected to J1 through a pair of 20 AWG wires or better. The load must be connected to J4 through a pair of 20 AWG wires or better. The maximum load current capability is 10 A. Wire lengths must be minimized to reduce losses in the wires. Test-point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP8 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN input voltage connector. (See Table 1-1 for VIN range). |
J2 | 2-pin header for enable. Connect EN to ground to disable, open to enable. |
J3 | External VG+ header. To improve converter efficiency, an external 5V supply is recommended to be connected to the VG+ pin (J3-2) to GND (J3-1). |
J4 | VOUT, 1.2 V at 10 A maximum. |
TP1 | VIN test point. |
TP2 | GND test point at VIN connector. |
TP3 | PGOOD test point. |
TP4 | SYNC test point. |
TP5 | VG+ test point. |
TP6 | Test point between voltage divider network and output. Used for loop response measurements. |
TP7 | Output voltage test point. |
TP8 | GND test point |
TP9 | Test point at gate of transient load circuit. |
TP10 | GND test point at input of transient load circuit. |
TP11 | Test point at top of transient load circuit load resistor |
TP12 | Test point at bottom (GND) of transient load circuit load resistor |
TP13 | Analog ground (AGND) test point. |