SLVUAM8B December 2015 – August 2021 TPS54A20
The output voltage is set by the resistor divider network of R9 (R(TOP)) and R7 (R(BOT)). R7 is fixed at 14.3 kΩ. To change the output voltage of the EVM, it is necessary to change the value of resistor R9. Changing the value of R9 can change the output voltage above the 0.508 V reference voltage VREF. The value of R9 for a specific output voltage can be calculated using Equation 1.