SLVUAO9C March 2016 – June 2021 TPS56C215
The TPS56C215EVM-762 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying greater than 4 A must be connected to J1 through a pair of 20-AWG wires or better. The load must be connected to J2 through a pair of 20-AWG wires or better. The maximum load current capability is 12 A. Wire lengths must be minimized to reduce losses in the wires. Test-point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP9 is used to monitor the output voltage with TP10 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN input voltage connector. (See Table 1-1 for VIN range) |
J2 | 1.2 V at 10 A maximum |
J3 | 2-pin header for enable. Connect EN to ground to disable, open to enable. VOUT. |
J4 | VOUT, 1.2 V at 10 A maximum |
TP1 | VIN test point |
TP2 | GND test point at VIN connector |
TP3 | Slow Start (SS) test point |
TP4 | PGOOD test point |
TP5 | VREG5 test point |
TP6 | Test point between voltage divider network and output. Used for loop response measurements |
TP7 | SW node test point |
TP8 | AGND test point |
TP9 | VOUT test point |
TP10 | GND test point |