SLVUAO9C March 2016 – June 2021 TPS56C215
Table 4-1 presents the bill of materials for the TPS56C215EVM-762.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | PWR762 | Any | ||
C1, C2, C9 | 3 | 0.1uF | CAP, CERM, 0.1 µF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E104KA01D | Murata |
C3, C4, C5, C6 | 4 | 22uF | CAP, CERM, 22 µF, 35 V, +/- 20%, X5R, 0805 | 0805 | C2012X5R1V226M125AC | TDK |
C7 | 1 | 0.047uF | CAP, CERM, 0.047 µF, 50 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71H473KA61D | Murata |
C8 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 10 V, +/- 20%, X5R, 0603 | 0603 | GRM188R61A475ME15 | Murata |
C10 | 1 | 56pF | CAP, CERM, 56 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H560JA01D | Murata |
C11, C12, C13, C14 | 4 | 47uF | CAP, CERM, 47 µF, 10 V, +/- 20%, X5R, 0805 | 0805 | GRM21BR61A476ME15 | Murata |
J1, J2 | 2 | TERMINAL BLOCK 5.08MM VERT 2POS, TH | ED120/2DS | On-Shore Technology | ||
J3 | 1 | Header, 100mil, 2x1, Gold, TH | HTSW-102-07-G-S | Samtec | ||
L1 | 1 | 470nH | Inductor, Shielded Drum Core, Powdered Iron, 470 nH, 17.5 A, 0.004 ohm, SMD | IHLP-2525CZ | IHLP2525CZERR47M01 | Vishay-Dale |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | PCB Label 1.25"H x 0.250"W | THT-13-457-10 | Brady | |
R3, R7, R9 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
R4 | 1 | 52.3k | RES, 52.3 k, 1%, 0.1 W, 0603 | 0603 | CRCW060352K3FKEA | Vishay-Dale |
R5 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | CRCW060349K9FKEA | Vishay-Dale |
R6, R8 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | MCR03EZPJ000 | Rohm |
SH-J3 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | 969102-0000-DA | 3M |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 | 10 | SMT | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone |
U1 | 1 | 4.5V to 17V Input, 12A Synchronous Step-Down Converter, RNN0017A | RNN0017A | TPS56C215RNNR | Texas Instruments | |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A | |
R1 | 0 | 57.6k | RES, 57.6 k, 1%, 0.1 W, 0603 | 0603 | CRCW060357K6FKEA | Vishay-Dale |
R2 | 0 | 12.1k | RES, 12.1 k, 1%, 0.1 W, 0603 | 0603 | CRCW060312K1FKEA | Vishay-Dale |