SLVUAT2A November 2016 – February 2022 TPSM84A21 , TPSM84A22
The TPSM84A21 and TPSM84A22 are synchronous buck power modules designed to provide up to 10 A of output current. The TPSM84A21 and TPSM84A22 power modules combine the TPS54A20, a 10-A DC/DC synchronous series capacitor buck converter with power MOSFETs, shielded inductors, input and output capacitors, and passive components into a low-profile package. The input voltage range of both devices is 8 V to 14 V. See the Minimum Input Voltage curve in the TPSM84A22, 8-V to 14-V Input, 1.2-V to 2.05-V Output, 10-A SWIFT Power Module Data Sheet for the minimum required input voltage for VOUT > 1.5 V. The output voltage ranges of both devices are given in Table 1-1. The output voltage of the EVM can be set to one of five popular values by using a configuration jumper.
This evaluation module is designed to demonstrate the ease-of-use and small printed-circuit board (PCB) area possible when designing with the TPSM84A21 and TPSM84A22 power modules. Monitoring test points are provided to allow measurement of the following:
Additionally, control test points are provided for use of the power good, inhibit control, and undervoltage lockout features of the device. The EVM uses a recommended PCB layout that maximizes thermal performance and minimizes output ripple and noise.
EVM | Output Voltage Range |
---|---|
TPSM84A21EVM-808 | 0.55 V to 1.3 V |
TPSM84A22EVM-809 | 1.2 V to 2.05 V |