SLVUAT2A November   2016  – February 2022 TPSM84A21 , TPSM84A22

 

  1.   Trademarks
  2. 1Description
  3. 2Getting Started
  4. 3Test Point Descriptions
  5. 4Operation Notes
  6. 5Performance Data
  7. 6Schematic
  8. 7Bill of Material
  9. 8PCB Layout
  10. 9Revision History

Test Point Descriptions

Wire-loop test points and scope probe test points are provided as convenient connection points for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. A BNC connector footprint (J3) is available if a synchronization clock is required. Table 3-1 lists a description of each test point.

Table 3-1 Test Point Descriptions
PinDescription
VINInput voltage monitor. Connect DVM to this point for measuring efficiency.
VOUTOutput voltage monitor. Connect DVM to this point for measuring efficiency, line regulation, and load regulation.
PGNDInput and output voltage monitor grounds. Reference the previously mentioned DVMs to any of these four analog ground points.
VIN Scope (J1)Input voltage scope monitor. Connect an oscilloscope to this set of points to measure input ripple voltage.
VOUT Scope (J2)Output voltage scope monitor. Connect an oscilloscope to this set of points to measure output ripple voltage and transient response.
EN/UVLOConnect this point to control ground to disable the device. Allow this point to float to enable the device. An external resistor divider can be connected between this point, control ground, and VIN to adjust the undervoltage lockout of the device.
PGOODMonitors the power good signal of the device. This is an open-drain signal that requires an external pullup resistor if monitoring is desired. A 10- to 100-kΩ pullup resistor is recommended. PWRGD is high if the output voltage is within 95% to 105% of its nominal value.
SYNC (J3)Connects to the RT/CLK pin of the device. An external clock signal can be applied to this point to synchronize the device to an appropriate frequency.
VGGate driver supply pin. If supplying an external 5-V supply, connect to this test point.
Note:

Refer to the appropriate product data sheet for absolute maximum ratings associated with the previously-listed features: