SLVUAV5B March 2017 – February 2022 TPSM846C23
Wire-loop test points and scope probe test points are provided as convenient connection points for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. A description of each test point follows:
VIN | Input voltage monitor. Connect DVM across this point and PGND for measuring efficiency. |
VS+ | Supply path output voltage monitor. Connect DVM positive lead to this point for line and load regulation. |
VS- | Return path output voltage monitor. Connect DVM negative lead to this point for measuring line and load regulation. |
VOUT | Output voltage monitor. Connect DVM to this point and PGND for measuring efficiency. |
PGND | Input and output voltage monitor grounds. Reference the VIN and VOUT DVMs to these ground points. |
VIN MON (J1) | Input voltage scope monitor. Connect an oscilloscope to this set of points to measure input ripple voltage. |
VOUT MON (J2) | Output voltage scope monitor. Connect an oscilloscope to this set of points to measure output ripple voltage and transient response. |
AGND | Analog ground point. Use any of the AGND test points as the ground reference for the control signals. |
ALERT | PMBus ALERT line. Used to monitor the ALERT signal. |
CLK | PMBus CLK line. Used to monitor the CLK signal. |
DATA | PMBus DATA line. Used to monitor the DATA signal. |
PGOOD | Monitors the power good signal of the device. This is an open-drain signal that has an on-board 10-kΩ pullup resistor to 3. 3V. |
CNTL | Control pin. Pull to GND to stop power conversion. Float or pull to 3.3 V to enable power conversion. An internal 10 kΩ pullup resistor to 3.3V is present on the EVM. |
Signal | Signal injection point for the Bode plot analyzer. Inject from Signal to CHB. |
CHA | Input signal monitoring point for the Bode plot analyzer. |
CHB | Output signal monitoring point for the Bode plot analyzer |
DIFFO | Output of remote sense differential amplifier |
SYNC | Connects to the SYNC pin of the device. An external clock signal can be applied to this point to synchronize the device to an appropriate frequency. |
PH | Switch node of the TPSM846C23 device. Use an un-hooded scope probe to monitor this point. |
Refer to the TPSM846C23 4.5-V to 15-V In, 0.35-V to 2-V Out, 35-A PMBus Power Module Data Sheet for absolute maximum ratings associated with features in Table 3-1.