SLVUAW5A October 2016 – June 2021 TPS568215
The efficiency of this EVM peaks at a load current of about 2.4 A and then decreases as the load current increases toward full load. Figure 2-1 shows the efficiency for the TPS568215EVM-762 at an ambient temperature of 25°C.
Figure 2-2 shows the efficiency for the TPS568215EVM-762 using a semi-log scale to more easily show efficiency at lower output currents. The ambient temperature is 25°C.
The efficiency may be lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the internal MOSFET.