SLVUAW5A October 2016 – June 2021 TPS568215
A summary of the TPS568215EVM-762 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.2 V, unless otherwise specified. The TPS568215EVM-762 is designed and tested for VIN = 4.5 V to 17 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN voltage range | 4.5 | 12 | 17 | V | ||
VIN start voltage | Internal UVLO | V | ||||
VIN stop voltage | Internal UVLO | V | ||||
Output voltage setpoint | 1.2 | V | ||||
Output current range | VIN = 4.5 V to 14 V | 0 | 8 | A | ||
Line regulation | IO = 4 A, VIN = 4.5 V to 17 V | –0.02%, +0.08% | ||||
Load regulation | VIN = 12 V, IO = 0 A to 8 A | –0.02%, +0.15% | ||||
Load transient response | IO = 2 A to 6 A | Voltage change | –25 | mV | ||
Recovery time | 50 | µs | ||||
IO = 6 A to 2 A | Voltage change | 25 | mV | |||
Recovery time | 50 | µs | ||||
Loop bandwidth | VIN = 12 V, IO = 4 A | 170 | kHz | |||
Phase margin | VIN = 12 V , IO = 4 A | 70 | degree | |||
Input ripple voltage | IO = 8 A | 80 | mVPP | |||
Output ripple voltage | IO = 8 A | 10 | mVPP | |||
Output rise time | 6 | ms | ||||
Operating frequency | 1.2 | MHz | ||||
Maximum efficiency | TPS568215EVM-762, VIN = 5 V, IO = 2.4 A | 90.47% |