SLVUAW5A October 2016 – June 2021 TPS568215
The output voltage is set by the resistor divider network of R7 (R(TOP)) and R9 (R(BOT)). R9 is fixed at
10.0 kΩ. To change the output voltage of the EVM, it is necessary to change the value of resistor R7. Changing the value of R9 can change the output voltage above the 0.6-V reference voltage VREF. The value of R7 for a specific output voltage can be calculated using Equation 1.