SLVUAX8B November 2016 – August 2021 TPS54824
The output voltage is set by the resistor divider network of R8 and R6. R6 is fixed at 6.04 kΩ. To change the output voltage of the EVM, it is necessary to change the value of resistor R8. Changing the value of R6 can change the output voltage above the 0.6-V reference voltage VREF. The value of R8 for a specific output voltage can be calculated using Equation 1.