SLVUAY2A
November 2016 – July 2021
TPS562210A
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input/Output Connections
4.2
Start-Up Procedure
4.3
Efficiency
4.4
Load Regulation
4.5
Line Regulation
4.6
Load Transient Response
4.7
Output Voltage Ripple
4.8
Input Voltage Ripple
4.9
Start-Up
4.10
Shut-Down
5
Board Layout
5.1
Layout
6
Schematic, Bill of Materials, and Reference
6.1
Schematic
6.2
Bill of Materials
6.3
Reference
7
Revision History
4.2
Start-Up Procedure
Ensure that the jumper at JP1 (Enable control) pins 1 and 2 are covered to shunt EN to GND, disabling the output.
Apply appropriate V
IN
voltage to VIN (J1-2) and GND (J1-1). See
Table 1-1
for V
IN
voltage range.
Move the jumper at JP1 (Enable control) from pins 1 and 2 (EN and GND), to pins 2 and 3 (EN and V
IN
) enabling the output.