SLVUB71A August 2017 – June 2021 TPS565208
A summary of the TPS565208EVM-858 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 17 | V | |
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IOUT = 5 A | 550 | kHz | |||
Output current range | 0 | 5 | A | |||
Overcurrent limit | VIN = 12 V, LOUT = 2.2 µH | 6.8 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 5 A | 10 | mVPP |