SLVUBE6C November 2018 – July 2021 TPS56339
Figure 5-7, Figure 5-8 and Figure 5-9 show the TPS56339EVM output voltage ripple for full-load, skip-mode, light-load and no-load operation. VIN = 19 V. The output The ripple voltage is measured directly across the output capacitors.