SLVUBE6C November 2018 – July 2021 TPS56339
The voltage divider, R6 and R7, is used to set the output voltage. To change the output voltage of the EVM, it is necessary to change the value of resistor R6. Changing the value of R6 can change the output voltage above 0.8 V. The value of R6 for a specific output voltage can be calculated using Equation 1. Use 10 kΩ for R7.
Table 3-1 lists the R6 and R7 values for some common output voltages. Note that VIN must be in a range so that the minimum on-time is greater than 55 ns. The values in Table 3-1 are standard values, not the exact value calculated using Equation 1.
Be noted that the voltage rate of the output capacitors is only 16 VDC, higher voltage rate capacitors should be used when the configured output voltage is equal or higher than 12V.
OUTPUT VOLTAGE(1) (V) | R6(2) (kΩ) | R7 (kΩ) | L1(3) (µH) | COUT(4) (µF) | Range of L1·COUT_E(5) (μH×μF) |
---|---|---|---|---|---|
1.05 | 3.16 | 10.0 | 1.5 | 2×22 | 48 to 188 |
1.8 | 12.4 | 10.0 | 2.2 | 2×22 | 64 to 250 |
2.5 | 21.5 | 10.0 | 3.3 | 2×22 | 87 to 334 |
3.3 | 31.6 | 10.0 | 4.7 | 2×22 | 107 to 404 |
5 | 52.3 | 10.0 | 5.6 | 2×22 | 93 to 334 |
12 | 140 | 10.0 | 6.8 | 3×22 | 45 to 137 |