SLVUBE6C November 2018 – July 2021 TPS56339
A summary of the TPS56339EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 19 V and an output voltage of 5.0 V, unless otherwise specified. The TPS56339EVM is designed and tested for VIN = 5.5 V to 24 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
Specification | Test Conditions | MIN | TYP | MAX | Unit | ||
---|---|---|---|---|---|---|---|
Input voltage range | 5.5 | 19 | 24 | V | |||
VSTART Input start voltage | 6.6 | V | |||||
VSTOP Input stop voltage | 5.7 | V | |||||
Output voltage set point | 5 | V | |||||
Output current range | VIN = 6 V to 24 V | 0 | 3 | A | |||
Line regulation | IO = 3 A | ±0.5% | |||||
Load regulation | VIN = 19 V | ±0.5% | |||||
Output ripple voltage | VIN = 19 V, IO = 3 A | <30 | mVPP | ||||
Center operating frequency | 500 | kHz | |||||
Maximum Efficiency | VIN = 19 V, IO = 3A | 94.0% |