SLVUBE6C November 2018 – July 2021 TPS56339
This section describes how to properly connect, set up, and use the TPS56339EVM evaluation module. The section also includes test results typical for the evaluation module and covers efficiency, output voltage regulation, output line regulation, load transient response, output ripple, input ripple, start-up, output short and thermal performance. All the data and waveforms are tested under VIN = 19 V unless otherwise stated.