All trademarks are the property of their respective owners.
1 Introduction
The TPS23755EVM-894 allows reference
circuitry evaluation of the TPS23755 device. It contains input and output power
connectors and an array of onboard test points for circuit evaluation.
1.1 Features
IEEE802.3at Type 1 compliant PoE PD
Class 3 12V/1A Primary Side Regulated CCM Flyback
Advanced Startup
Programmable Slew Rate and Frequency Dithering for EMI Reduction
Secondary-side adapter priority control with smooth transition