SLVUBI1 May 2021
This section provides the test instruments required and the connections to the EVM.
Reference Designator | Silkscreen | Function |
---|---|---|
J2, J5 |
PVIN | Input power: J2 = 5 V, J5 = GND (Vsupply) |
J8, J7 |
VOUT | Output current: J8 = VOUT J7 = GND, pin 2 = VOUT ≈ 1 V (e-load) |
J6 | PH4 | Phase switching node scope probe test point (Scope CH-1) |
J9 | VOUT | VOUT scope probe test point (Scope CH-2) |
TP17 | VOUT | VOUT test point (e-load monitor) |
TP6 | PVIN | PVIN test point (Vsupply_sense) |
TP18, TP23 | GND | GND test points ( e-load monitor, Vsupply_sense) |