SLVUBI1
May 2021
Trademarks
1
TPS7H4002EVM-CVAL Overview
1.1
Features
1.2
Applications
2
TPS7H4002EVM-CVAL Default Configuration
3
TPS7H4002EVM-CVAL Initial Setup
4
TPS7H4002EVM-CVAL Testing
4.1
Output Voltage Regulation
4.2
Output Voltage Ripple
4.3
Soft Start-up
4.4
Transient Response to Positive/Negative Load Step (0 A to 3A to 0A)
4.5
Input Voltage Ripple
4.6
Loop Frequency Response
4.7
Current Limiting
5
TPS7H4002EVM-CVAL EVM Schematic
6
TPS7H4002EVM-CVAL Bill of Materials (BOM)
7
Board Layout
1.1
Features
0.807-V ±1.5% voltage reference overtemperature, radiation, and line and load regulation
Adjustable soft start
Adjustable input enable and undervoltage lockout (UVLO)
Power good indicator pin
Maximum output current of 3 A