SLVUBI1
May 2021
Trademarks
1
TPS7H4002EVM-CVAL Overview
1.1
Features
1.2
Applications
2
TPS7H4002EVM-CVAL Default Configuration
3
TPS7H4002EVM-CVAL Initial Setup
4
TPS7H4002EVM-CVAL Testing
4.1
Output Voltage Regulation
4.2
Output Voltage Ripple
4.3
Soft Start-up
4.4
Transient Response to Positive/Negative Load Step (0 A to 3A to 0A)
4.5
Input Voltage Ripple
4.6
Loop Frequency Response
4.7
Current Limiting
5
TPS7H4002EVM-CVAL EVM Schematic
6
TPS7H4002EVM-CVAL Bill of Materials (BOM)
7
Board Layout
1.2
Applications
Point of load regulation
Supports harsh environment applications
Space satellite point of load supply for FPGAs, microcontrollers, data converters, and ASICs
Space satellite payloads
Radiation hardened applications