SLVUBM5A April 2019 – August 2021 TPS54A24
A summary of the TPS54A24EVM-058 performance characteristics is provided in Table 1-2. Characteristics are given for an input voltage of VIN = 12 V and an output voltage of 1.8 V, unless otherwise specified. The TPS54A24EVM-058 is designed and tested for VIN = 4.5 V to 17 V. The ambient temperature is room temperature (20 to 25°C) for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 4.5 | 12 | 17 | V | ||
Input current | VIN = 12 V, IO = 0 A | 18.5 | mA | |||
VIN = 4.5 V, IO = 10 A | 4.57 | A | ||||
VIN start voltage | 4.5 | V | ||||
VIN stop voltage | 4 | V | ||||
Output voltage setpoint | 1.8 | V | ||||
Output current range | VIN = 4.5 V to 17 V | 0 | 10 | A | ||
Load regulation | VIN = 4.5 V to 17 V, IO = 10 A | –0.1% | ||||
Load transient response | IO = 2.5 A to 7.5 A | Voltage change | –70 | mV | ||
Recovery time | 80 | µs | ||||
IO = 7.5 A to 2.5 A | Voltage change | 70 | mV | |||
Recovery time | 80 | µs | ||||
Loop bandwidth | VIN = 12 V, RO = 0.3 Ω | 76 | kHz | |||
Phase margin | 56 | degrees | ||||
Input ripple voltage | IO = 10 A | 240 | mVPP | |||
Output ripple voltage | 7 | mVPP | ||||
Output rise time | 1.3 | ms | ||||
Operating frequency (fSW) | 500 | kHz | ||||
Peak efficiency | TPS54A24EVM-058, VIN = 5 V, IO = 2 A | 94.7% | ||||
TPS54A24EVM-058, VIN = 12 V, IO = 3.5 A | 91.6% | |||||
IC case temperature | TPS54A24EVM-058, VIN = 12 V, IO = 10 A, 15-minute soak | 62.7 | °C |