SLVUBM5A April 2019 – August 2021 TPS54A24
The TPS54A24EVM-058 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying greater than 7.5 A must be connected to J1 through a pair of 20-AWG wires or better. Banana jacks J5 and J6 provide an alternative connection to input power supply. The load must be connected to J2 through a pair of 20-AWG wires or better. The maximum load current capability is nearly 15 A before the TPS54A24 goes into current limit. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the VIN input voltages with TP7 providing a convenient ground reference. TP4 is used to monitor the output voltage with TP11 as the ground reference.
If modifications are made to the TPS54A24EVM-058 the input current may change. The input power supply and wires connecting the EVM to the power supply must be rated for the input current.
REFERENCE DESIGNATOR | FUNCTION |
---|---|
J1 | VIN screw terminal to connect input voltage (see Table 1-1 for VIN range) |
J2 | VOUT screw terminal to connect load |
J3 | 2-pin header for enable. Add shunt to connect EN to ground and disable device. |
J4 | 2-pin header for power good resistor pull-up connection. Add a shunt to pull up to VOUT. Populate resistor R3 if VOUT is greater than 5 V to keep the PGOOD pin voltage below its 6.5 V abs max rating. |
J5 | Banana jack for positive terminal of input power supply |
J6 | Banana jack for negative terminal of input power supply |
TP1 | VIN test point |
TP2 | EN test point. If applying an external voltage, it must be kept below the EN pin's abs max voltage of 6.5 V. |
TP3 | SW node test point |
TP4 | Output voltage test point |
TP5 | PGOOD test point |
TP6 | PGOOD pull-up test point. Remove the shunt on J4 to provide an external pull-up voltage. The external pull-up voltage must keep the PGOOD pin voltage below its 6.5 V abs max rating. |
TP7, TP9, TP11 | PGND test point |
TP8 | SS/TRK test point |
TP10 | Test point between voltage divider network and output voltage. Used for loop response measurements. |
TP12, TP13, TP14 | AGND test point |
TP15 | SMB connector to measure SW node. When using this test point the scope should be set for 50 Ω termination. The combination of 50 Ω termination and R12||R13 creates a 20:1 attenuation. |
TP16 | SMB connector to measure output voltage. When using this test point the scope should be set for 1 MΩ termination. |
TP17 | Test point for supplying external CLK for synchronization. C2 and R10 should be populated to use this test point. |