The hardware (HW) and software (SW) tools that follow are required for EVM evaluation:
- DRV8705x-Q1EVM, DRV8706x-Q1EVM, DRV8714x-Q1EVM, DRV8718x-Q1EVM or DRV8106x-Q1EVM, x stands for S or H, SPI or Hardware interface
- A micro-USB cable
- Brushed motor(s) or other inductive load(s)
- Voltage supply 4.9 V to 37 V
- Jumpers (for jumper header(s))
- DRV87xx-Q1EVM & DRV8106-Q1EVM GUI
- To reprogram or manipulate the firmware, an MSP-FET tool
For additional details on hardware connections and how to install the GUI, refer to the DRV87xx-Q1EVM & DRV8106-Q1EVM User's Guide.