SLVUBO2B
April 2019 – December 2020
TPS23758
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Electrical Specifications
3
Description
4
Schematic
5
General Configuration and Description
5.1
Physical Access
6
TPS23758EVM-080 Performance Data
6.1
Startup to PSE and DCDC Startup
6.2
Transient Response
6.3
Efficiency
6.4
Load Regulation
6.5
Recovery from VOUT Short
6.6
Slew Rate Adjust
7
EVM Assembly Drawings and Layout Guidelines
7.1
PCB Drawings
7.2
Layout Guidelines
7.3
EMI Containment
8
Bill of Materials
9
Revision History
6.6
Slew Rate Adjust
Figure 6-7
SRF = 0 Ω
Figure 6-8
SRF = 100 Ω
Figure 6-9
SRR = 0 Ω
Figure 6-10
SRR = 10 Ω