SLVUBQ1A August 2020 – May 2021 TPS543620
Table 5-1 presents the bill of materials for the TPS543620EVM.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BSR101 | Any | ||
BO1, BO2, BO3, BO4 | 4 | Bumpon, Hemisphere, 0.375 X 0.235, Black | Black Bumpon | SJ61A2 | 3M | |
C1, C2, C13, C14 | 4 | 10 μF | CAP, CERM, 10 μF, 25 V, ±10%, X7S, 0805 | 0805 | GRM21BC71E106KE11L | MuRata |
C3, C4, C7, C11, C15, C16 | 6 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0402 | 0402 | C1005X7R1H104K050BB | TDK |
C5, C6 | 2 | 47 μF | CAP, CERM, 47 µF, 10 V, ±20%, X5R, 0805 | 0805 | GRM21BR61A476ME15L | MuRata |
C8 | 1 | 470 pF | CAP, CERM, 470 pF, 50 V, ±10%, C0G/NP0, 0402 | 0402 | C0402C471K5GAC7867 | Kemet |
C9, C28 | 2 | 2.2 μF | CAP, CERM, 2.2 μF, 10 V, ±10%, X7R, 0603 | 0603 | C1608X7R1A225K080AC | TDK |
C10, C33 | 2 | 0.1 μF | CAP, CERM, 0.1 μF, 25 V, ±5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
C12 | 1 | 22 μF | CAP, CERM, 22 μF, 25 V, ±10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | MuRata |
C17 | 1 | 100 μF | CAP, AL, 100 μF, 35 V, ±20%, 0.16 Ω, AEC-Q200 Grade 2, SMD | SMT Radial F | EEE-FK1V101P | Panasonic |
C21, C22 | 2 | 22 μF | CAP, CERM, 22 μF, 10 V, ±20%, X7S, 0805 | 0805 | C2012X7S1A226M125AC | TDK |
C23, C24 | 2 | 47 μF | CAP, CERM, 47 µF, 10 V, ±20%, X7R, 1210 | 1210 | LMK325B7476MM-PR | Taiyo Yuden |
C27 | 1 | 180 pF | CAP, CERM, 180 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | C0603C181J5GACTU | Kemet |
C29 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | C0603C101J5GACTU | Kemet |
J2, J7, J8 | 3 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
J4, J11, J13, J15, J16 | 5 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | TSW-102-08-G-S | Samtec | |
J5, J9 | 2 | Standard Banana Jack, Uninsulated, 5.5 mm | Keystone_575-4 | 575-4 | Keystone | |
J14, J17, J18 | 3 | Header, 2.54 mm, 4x2, Gold, TH | Header, 2.54mm, 4x2, TH | TSW-104-08-L-D | Samtec | |
L1 | 1 | 470 nH | Inductor, Shielded, Composite, 470 nH, 15.5 A, 0.0041 Ω, AEC-Q200 Grade 1, SMD | 4x4mm | XEL4030-471MEB | Coilcraft |
L2 | 1 | Shielded Power Inductor | SMD2 | XEL5030-601MEC | Coilcraft | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
Q1 | 1 | 30 V | MOSFET, N-CH, 30 V, 25 A, DQJ0008A (VSONP-8) | DQJ0008A | CSD17579Q5A | Texas Instruments |
R1, R10 | 2 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8GEY0R00V | Panasonic |
R2 | 1 | 10 k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ103X | Panasonic |
R3 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
R4, R12 | 2 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R5 | 1 | 8.06 k | RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04028K06FKED | Vishay-Dale |
R6 | 1 | 4.87 k | RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K87FKED | Vishay-Dale |
R7, R8 | 2 | 1.00 k | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K00FKED | Vishay-Dale |
R9, R31 | 2 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo |
R11 | 1 | 10 k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo |
R13 | 1 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R14 | 1 | 16.9 k | RES, 16.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0716K9L | Yageo |
R15, R36 | 2 | 4.99 k | RES, 4.99 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-074K99L | Yageo |
R17 | 1 | 6.04 k | RES, 6.04 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-076K04L | Yageo |
R18 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
R19, R20 | 2 | 1.00 k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo |
R21 | 1 | 8.25 k | RES, 8.25 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-078K25L | Yageo |
R22 | 1 | 100 k | RES, 100 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603100KJNEAC | Vishay-Dale |
R23 | 1 | 11.5 k | RES, 11.5 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711K5L | Yageo |
R24 | 1 | 5.23 k | RES, 5.23 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-075K23L | Yageo |
R25 | 1 | 2.55 k | RES, 2.55 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-072K55L | Yageo |
R26 | 1 | 1.50 k | RES, 1.50 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071K5L | Yageo |
R27 | 1 | 0 | RES, 0, 5%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW25120000Z0EG | Vishay-Dale |
R29 | 1 | 453 | RES, 453, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07453RL | Yageo |
R30 | 1 | 66.5 k | RES, 66.5 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0766K5L | Yageo |
R33 | 1 | 17.4 k | RES, 17.4 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0717K4L | Yageo |
R34 | 1 | 11.8 k | RES, 11.8 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711K8L | Yageo |
R35 | 1 | 8.06 k | RES, 8.06 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-078K06L | Yageo |
R37 | 1 | 10.0 k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
R38, R39 | 2 | 0.1 | RES, 0.1, 1%, 3 W, 2512 | 2512 | CRA2512-FZ-R100ELF | Bourns |
R40 | 1 | 2.21 k | RES, 2.21 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-072K21L | Yageo |
R41 | 1 | 4.87 k | RES, 4.87 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-074K87L | Yageo |
R42 | 1 | 11.3 k | RES, 11.3 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711K3L | Yageo |
R43 | 1 | 60.4 k | RES, 60.4 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0760K4L | Yageo |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 | 8 | 1x2 | Shunt, 100 mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP6, TP7, TP11, TP12, TP14, TP15, TP18, TP21, TP23 | 11 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP4, TP5, TP8, TP16, TP17, TP19, TP20, TP33 | 8 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
TP9, TP22, TP24, TP26, TP27, TP34 | 6 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
TP10, TP28, TP29 | 3 | Connector, Receptacle, 50 ohm, TH | SMB Connector | SMBR004D00 | JAE Electronics | |
TP31, TP32 | 2 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone | |
U1, U2 | 2 | TPS543620RPY, RPY0014A (VQFN-14) | RPY0014A | TPS543620RPY | Texas Instruments | |
U3, U4 | 2 | Single Bus Buffer Gate with 3-State Output, DCK0005A, LARGE T&R | DCK0005A | SN74AHC1G125DCKR | Texas Instruments | |
C18 | 0 | 330 μF | CAP, Aluminum Polymer, 330 µF, 2.5 V,±20%, 0.006 Ω, 7343-20, SMD | 7343-20 | EEFSX0E331XE | Panasonic |
C19 | 0 | 0.01 μF | CAP, CERM, 0.01 μF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H103JA01D | MuRata |
C20, C32 | 0 | 0.1 μF | CAP, CERM, 0.1 μF, 25 V, ±5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
C25, C26, C30, C31 | 0 | 100 μF | CAP, CERM, 100 µF, 6.3 V, ±20%, X7S, 1210 | 1210 | GRM32EC70J107ME15L | MuRata |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
J1, J3, J6, J10 | 0 | Standard Banana Jack, Uninsulated, 5.5 mm | Keystone_575-4 | 575-4 | Keystone | |
J12 | 0 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
L3 | 0 | 27 μF | FILTER LC HIGH FREQ 27-μF 1206 | 3.2x1.6mm | NFM31PC276B0J3L | MuRata |
R16 | 0 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R28 | 0 | 0 | RES, 0, 5%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW25120000Z0EG | Vishay-Dale |
R32 | 0 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo |
TP25 | 0 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP30 | 0 | Connector, Receptacle, 50 Ω, TH | SMB Connector | SMBR004D00 | JAE Electronics |