SLVUBU4 March 2021
Q1 and Q2 are 200-V and 60-V rated N-Channel MOSFETs respectively which are capable of supporting 2-A load current for automotive applications. Since the MOSFETs are connected back to back in common-source topology, they can support 200-V unsuppressed load dump protection, reverse battery protection, reverse-current blocking and can provide power path cut-off when disabled or during over voltage conditions. Option Q3 provids for extending current to 5 A and can be used to validate other MOSFETs.