The TPS274160 evaluation module is designed to evaluate the TPS274160 integrated circuit. This user's guide provides the connectors and test point description, the schematic, bill of materials, and board layout of the EVM.
All other trademarks are the property of their respective owners.
TI's TPS274160 evaluation module (EVM) contains a TPS274160 integrated circuit (IC), supporting quad-channel high-side switch applications. The purpose of this EVM is to facilitate evaluation of the TPS274160 for resistive, capacitive, and inductive load.
The TPS274160 family is a fully-protected quad-channel, high-side power switch, with integrated NMOS power FET and charge pump.
Full diagnostics and high accuracy current sense features enable intelligent control of the load. The device diagnostic reporting has two versions to support both digital status output and analog current sense report. The diagnostics can be disabled for multiplexing the sense pin between different devices. Thermal shutdown behaviors as latch off or auto-retry are internally fixed in the part.
External programmable current limit improves the whole system’s reliability by limiting the inrush or overload current.
This EVM is used in the following applications: