SLVUBV5 May 2020 TPS2124
The TPS2124 EVM power MUX evaluation board enables evaluation of the TPS2124 Power MUX device. The EVM allows operation at different input voltages, although the resistors and jumpers are configured for operation at 3.3 V, 5 V, and 12 V. See the TPS2124 data sheet for more information regarding these settings.
The TPS2124 EVM also allows multiple modes of operation. By configuring the jumpers, the EVM will automatically detect, select, and seamlessly transition between available inputs. The different modes of operation are listed in Table 1.
EVM | Modes of Operation: | VOUT Range | IOUT MAX | Package |
---|---|---|---|---|
TPS2124EVM |
|
2.7 V–22 V | 2 A | WCSP, 1.5 mm × 2.0 mm |