SLVUBV5 May 2020 TPS2124
Make sure the TPS2124 evaluation board has default jumper settings as Table 5 shows.
Input | Connector | Label | Position |
---|---|---|---|
J1 | PR1 (3.3 V) | Install | |
J4 | OV1 (3.3 V) | Install | |
J9 | J9 (12 V) | Install | |
J12, J13 | 100 µF | Install | |
J15 | 10 Ω | Install | |
J18 | SS (10 nF) | Install | |
JP1 | SEL | Jump pins 1 and 2 | |
JP2 | PR1 | Jump pins 2 and 3 | |
JP3 | ST | Jump pins 2 and 3 | |
JP4 | ILIM | Jump pins 2 and 3 |
The default jumper configuration sets the Internal Voltage Reference (VREF) configuration. Since the voltage on the priority pin is set for 3.3-V operation and SEL is grounded, the priority is given to VIN1. Therefore, VIN1 can be set to 3.3 V, and the device will prioritize VIN1 even if VIN2 is at a higher voltage. See the data sheet for more information regarding the configuration settings.