SLVUBX0A July   2021  – January 2022 TPSM8A28 , TPSM8A29

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
  4. 3Getting Started With the TPSM8A29EVM
    1. 3.1 J1 - Input Voltage Supply Connector
    2. 3.2 J4 and J7 - Positive and Negative Output Connectors
    3. 3.3 J2 - Enable Header
    4. 3.4 J5 - Switching Frequency and Operating Mode
    5. 3.5 J6 - Output Voltage Selection Header
  5. 4Test Point Description
    1. 4.1 TP12 - SS/REF_IN
    2. 4.2 TP14 - VCC
  6. 5Test Setup and Results
    1. 5.1 Startup Procedure
    2. 5.2 Efficiency
    3. 5.3 Load Regulation
    4. 5.4 Line Regulation
    5. 5.5 Output Voltage Ripple
    6. 5.6 Startup and Shutdown
    7. 5.7 Load Transient
    8. 5.8 Bode Plot
  7. 6TPSM8A29EVM Schematic
  8. 7TPSM8A29EVM PCB Layers
  9. 8TPSM8A29EVM Bill of Materials
  10. 9Revision History

Description

The TPSM8A29EVM is configured for operation with a 4-V to 16-V input voltage. A wide range of output voltages (0.8 V to 5 V) can be configured using the included header (see Section 3.5). Three different switching frequencies (600 kHz, 800 kHz, 1 MHz), as well as forced-continuous conduction mode (FCCM) or discontinuous conduction mode (DCM) operation are also configured using the included header (see Section 3.4). Any output voltage from 0.6 V to 5.5 V can be set by using Equation 3 and Equation 4.

Several test points are included to facilitate the measurement and evaluation of device performance. Several other test points can be used to monitor control signals, or to use as external input control signals to the TPSM8A29. See Section 4 for a detailed description of the TPSM8A29EVM test points.

The wide input voltage range, output voltage range, high current output, small solutions size, and flexible operating modes of the TPSM8A29 make the TPSM8A29 an excellent choice for a wide range of markets.