SLVUBX2A August 2020 – March 2021 TPS62912 , TPS62913
C14 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.
C15, C17, and C18 are provided for additional bulk output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple. The total output capacitance must remain within the recommended range in the data sheet for proper operation. C16 and C19 are provided for high-frequency bypass capacitors.