SLVUBX2A August 2020 – March 2021 TPS62912 , TPS62913
The TPS6291xEVM-077 (BSR077) facilitates the evaluation of the TPS6291x 2-A and 3-A pin-to-pin compatible Low Noise ( < 20 μVRMS) and Low Ripple ( < 10 μVRMS) buck converters in small 2-mm by 2-mm QFN packages. The BSR077-003 uses the 3-A TPS62913 to output a 1.2-V output voltage from input voltages between 3 V and 17 V. The BSR077-002 uses the 2-A TPS62912 to output a 3.3-V output voltage from input voltages up to 17 V. Due to its extremely low noise, the TPS6291x is a high-efficiency alternative to low-dropout (LDO) linear regulators in noise-sensitive circuits, such as data converters, clocks, and amplifiers in telecom infrastructure, medical, test and measurement, and aerospace and defense applications.