SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
External DCDC parameters are configurable in this page (applies only for two-port device selection, for example, TPS25772-Q1) for either the TPS55288-Q1 or TPS55289-Q1 buck-boost converters. OCP Delay can be configured. Other external DCDC parameters are pre-configured for the best Port B operation and shown for user information purposes.