SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
Firmware download is supported by the GUI and accessed when clicking the Download Firmware button from the Simple or Advanced configuration pages.
From this page, the user can load TI-provided development keys or private keys. The binary image can then be generated and saved or directly loaded into hardware using the I2C or USB endpoint methods detailed in Section 5.1.1.1 and Section 5.1.1.2.