Use the following
instructions to perform surge test on the analog output in
channel-2:
- Set dual polarity
regulated power supply to +15 V : 0 V : –15 V and apply the
power at connector J8
- Connect load
resistor of 2 kΩ at the output
- Adjust the
potentiometer R12 to set 10 V at the input of TPS26612
- Use UCS500N to
generate surge pulses. Set the test voltage to ±1 kV and
coupling impedance to 42 Ω as specified by IEC61000-4-5 to
check the signal line transient immunity
- Connect the surge
pulse generator UCS500N at J9 and enable it
- Observe the
waveforms using an oscilloscope
Figure 5-15 and
Figure 5-16 show surge performance for current inputs with
TPS26610 on the TPS2661EVM eFuse evaluation board.