SLVUBY1
August 2022
TPS62932
TPS62932EVM-129 2-A, Regulator Evaluation Module
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input and Output Connections
4.2
Start-Up Procedure
4.3
Load Transient Response
4.4
Output Voltage Ripple
4.5
Start-Up
4.6
Shutdown
5
Board Layout
5.1
Layout
6
Schematic, List of Materials, and Reference
6.1
Schematic
6.2
List of Materials
4.2
Start-Up Procedure
Ensure that the jumper at JP3 (Enable control) pins 2 and 3 are covered to shunt EN to GND, disabling the output.
Apply appropriate V
IN
voltage to VIN (J2-1) and GND (J2-2).
Move the jumper at JP3 (Enable control) pins 2 and 3 (EN and GND) to enable the output.