SLVUBY2A July   2020  – November 2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
  4.   8
    1.     9
  5.   10
  6.   11
    1.     12
  7.   13
  8.   14

Powering the TPS25750EVM

The main power supply for the EVM is the barrel jack (J9), which accepts 19 V to 20 V via a barrel jack adapter. Alternatively, the EVM can also be powered with an external power supply on SYS_PWR (TP4). The input voltage can range from 12 V to 20 V. The EVM can also run in dead battery mode and be powered from the USB Type-C™ connector. Connect a USB Type-C™ source to the USB Type-C™ port. This will cause for the TPS25750 to be powered solely by VBUS from the USB Type-C™ source connected, allowing for users to test the behavior of the TPS25750 in a dead battery scenario.

GUID-20201029-CA0I-Z3ZP-14PQ-1F3J9F5V1BCK-low.jpgFigure 3-1 TPS25750EVM Power Connections