SLVUBY2A July 2020 – November 2020
Other systems may be simulated and tested on this EVM. For a dedicated 5 V at 3 A source only system, select question 1 to match the below image. Question 2 and 3 will then be disabled. Question 4, the preferred power role, will be a power source. Quetion 5-8 will match the default configuration answers shown in the previous section. The battery charger section will be disabled.