SLVUBY2A July   2020  – November 2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
  4.   8
    1.     9
  5.   10
  6.   11
    1.     12
  7.   13
  8.   14

Power Paths on the TPS25750EVM

The TPS25750EVM features two internal power paths. The internal power path connected to PPHV is bi-directional capable of being a high voltage source as well as a sink. The high voltage path can source up to 60 W and sink up to 100 W in the out of box configuration. There is also a power path which is a dedicated 5 V 3 A source path.