SLVUBY3A October 2020 – March 2021 TPS62824A , TPS62825A , TPS62826A , TPS62827A
J1, Pin 1 and 2 – VIN | Positive input connection from the input supply for the EVM. |
J1, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. |
J2, Pin 1 and 2 – VOUT | Output voltage connection. |
J2, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
J2, Pin 5 and 6 – GND | Output return connection. |
J3 – PG/GND | The PG output appears on pin 1 of this header with ground on pin 2. |
JP1 – EN | EN pin input jumper. Place the jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – PG Pullup Voltage | PG pin pull up voltage jumper. Place the jumper on JP2 to connect the PG pin pull up resistor to VIN. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 2 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5V. |