All trademarks are the property of their respective owners.
The TPS62851x device is a synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a different output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.1-mm × 1.6-mm (including pins) in SOT583 package.
Table 1-1 provides a summary of the TPS62851xEVM-139 performance specifications.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage | 2.7 | 6.0 | V | |||
Output voltage setpoint | 1.8 | V | ||||
Output current | TPS628510EVM-139 | 0 | 0.5 | A | ||
TPS628511EVM-139 | 0 | 1.0 | A | |||
TPS628512EVM-139 | 0 | 2.0 | A |